
@media(min-width: 1800px) {
	.top-qrcode-box {
		font-size: 14px;
	}
}

.top-qrcode-box {
	font-size: 12px;
	color: #262626;
	position: relative;
}
.header .top-qrcode-box .dividing{
	margin: 9px 27px 0 29px !important; 
	background: #6e6e6e !important;
	display: inline-block;
}

.top-qrcode-box .qrcode {
	display: none;
	position: absolute;
	top: 34px;
	left: 0;
	right: auto;
	width: 232px;
	background: #fff;
	border: 1px solid #eee;
	box-shadow: 0 2px 4px #eee;
}
.top-qrcode-box .qrcode.small {
	left: auto;
	right: 0;
}
.top-qrcode-box .qrcode img {
	float: left;
	display: inline-block;
}
.top-qrcode-box .qrcode .divider {
	position: absolute;
	left: 115px;
	width: 1px;
	border-left: 1px dashed #cacaca;
	height: 100%;
}
.top-qrcode-box .qrcode .img1 {
	margin-left: 11px;
}

.top-qrcode-box .qrcode-wrap .img2 {
	margin-left: 11px;
}
.top-qrcode-box .qrcode.follow {
	left: -45px;
}
.top-qrcode-box .qrcode.follow1 {
	right: -65px;
	left: auto;
}
.header .top-qrcode .top-qrcode-box a:hover{
	color: #262626;

}
.top-qrcode-box .qrcode-wrap:hover .qrcode {
	display: inline-block;
}


  .cat-ex-vertical{
    line-height: 20px; background: rgb(255,249,217);
    color:#333;
    width: 200px;
    position: relative;
  }

  .cat-ex-vertical li a,.cat-ex-vertical li span{display: block;}

  .cat-ex-vertical li span{padding: 0 10px;font-size: 14px;}
  .cat-ex-vertical li{
    font-family: "Microsoft Yahei";
    font-size: 14px;
    border-bottom:rgb(231,199,152) 1px solid;
  }
  .cat-ex-vertical li.first{border-top: none;border-bottom: 1px solid #dadada;}
  
  .cat-ex-vertical li.last{border-bottom: none;}


  .cat-ex-vertical li .cat-root-box{border:px rgb(255,249,217) solid;}
  .cat-ex-vertical li .cat-root-box a{white-space:nowrap;}

    .cat-children-box:after {
        content: ".";
        display: block;
        height: 0;
        clear: both;
        visibility: hidden;
  }
  .cat-children-box {display: inline-block;}
  * html .cat-children-box{display: block;}

  .cat-ex-vertical .cat-children-box{
    position: absolute;display:none;
    /*
     left:0px;
    */
    left: 200px;
    top:0;
    font-family: Arail;font-size: 12px;
    width:/*1000px*/1000px;
    overflow: auto;
    line-height: 15px;
    border:px solid RGB(217,58,47);
    z-index: 90;
    background: #fff;
    bottom:0;
    /* height: 431px; */
    /* height: 465px; */
    /* height: 0; */
    width: 737px;
  }
  .cat-ex-vertical .cat-children-box::-webkit-scrollbar {
    -webkit-appearance: none;
    width: 7px;
  }
  .cat-ex-vertical .cat-children-box::-webkit-scrollbar-thumb {
        border-radius: 4px;
        background-color: rgba(0,0,0,.5);
        -webkit-box-shadow: 0 0 1px rgba(255,255,255,.5);
  }

  
  /* .cat-ex-vertical li.mouseenter-cat{background: #fff;} */
  .cat-ex-vertical li.mouseenter-cat .cat-root-box{
    border-color:RGB(217,58,47);
    position: relative;z-index: 100;
    
    border-right:none;
    

    background: #fff;
  }
  .cat-ex-vertical li.mouseenter-cat .cat-children-box,.cat-ex-vertical li.mouseenter-cat .cat-children-box-flex{
    display: block;
  }


  .cat-ex-vertical .cat-children,.cat-ex-vertical .cat-link{
    float:left;
  }

  .cat-ex-vertical .cat-children dl,.cat-ex-vertical .cat-link dl{
    padding: 5px;
  }
  .cat-ex-vertical .cat-children{
    
        
    width: 100%;

  }

  .cat-ex-vertical .cat-link{
    
      width: %;
      background: RGB(255,253,231);
    

  }
  .cat-children dt a{position: relative;padding-right: 5px;}
  .cat-ex-vertical .cat-children dl{border-bottom: 1px #ccc dotted;clear: both;display: inline-block;width: 100%;}
  .cat-ex-vertical .cat-children dl.last{border-bottom: none;}
  .cat-ex-vertical .cat-children dt,.cat-children dt a,.cat-children dt span{float: left; font-weight: bold;font-size: 14px;border-left: none; white-space: nowrap;
    text-overflow: ellipsis; width:100%; display: block;overflow: hidden;}
    .cat-children dt a{font-size: 12px;}
  .cat-children dt span{
    width: auto;
  }
  
  .cat-ex-vertical .cat-children dt{/*width:%;*/width: 20%;display: inline-block;}
  .cat-ex-vertical .cat-children dd{/*display: inline-block;width: 90%*/width: 80%;display: inline-block; }
  .cat-ex-vertical .cat-children dd a{float: left;margin-bottom: 5px;position: relative;}
  
  .cat-ex-vertical .cat-link dt{font-size: 14px;font-weight: bold;padding: 5px;}
  .cat-ex-vertical .cat-link dd{padding: 10px;}

  .cat-ex-vertical .cat-link-sale-item{padding-left: 20px;line-height: 22px;}
  .cat-ex-vertical .cat-link-sale-item p{color: #666;}
  .cat-ex-vertical .cat-link-brand-item{float: left;margin-left: 10px;text-align: center;width: px;}
  .cat-ex-vertical .cat-link-brand-item img{width: 100%;}
  

  .cat-lv2-redundancy{display: inline-block;overflow: hidden;}
  .cat-lv2-redundancy a{font-size: 12px;line-height: 18px;float: left;font-weight: normal;font-family: Arail;padding: 3px 3px 3px 10px;}

  .activity_banner_text li a:hover { color: #fff;}


    /*#im_202{ z-index:65535; position:absolute;left:0 ;}*/
.im {
    z-index: 65535;
    position: absolute;
    left: 0;
}
